NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 2 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 5000 Hz | |
Hysteresis | 1 ... 10 % typ. 5 % | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
MTTFd | 5887 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 2.6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Color | blue | |
Number of cores | 2 | |
Core cross section | 0.14 mm2 | |
Length | 0.5 m | |
Dimensions | ||
Length | 31 mm | |
Diameter | 8 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|