Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ2-F-US-1.025-V12

NJ2-F-US-1.025-V12
  • Weld Immune
  • Sensing range 2 mm
  • 1000 psi rating
  • 2-wire AC/DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ2-F-US-1.025-V12

Product Description
Cylinder Position Switch
General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance2 mm
Installationflush
Output polarityAC/DC
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.4
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Switching frequency0 ... 20 Hz
Hysteresis10 ... 20 % typ. 15 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop
≤ 7 V
Momentary current
(20 ms, 0.1 Hz)
max. 3 A
Rated operating current8 ... 300 mA AC/DC
Off-state current< 1.7 mA
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields100 mT
Limit data
Operating pressure dynamically1000 psi
Indicators/operating means
LED greenPower on
LED redOutput status
LED red/greenShort circuit/overload indication
Electrical specifications
Rated operating voltage20 ... 250 V AC/DC
Standard conformity
StandardsEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug
Degree of protectionIP67
MaterialHousing: zinc
Probe: aluminum
Connector
Threading1/2"-20 UN
Number of pins3
Mass165 g
NoteX = 1.025 in (26 mm)

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ2-F-US-1.025-V12

Design / Simulation: NJ2-F-US-1.025-V12

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2442 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NJ2-F-US-1.025-V12

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
UK Declaration of Conformity (P+F)TDOC-6513AENGENGPDF1224 KB

Associated Products: NJ2-F-US-1.025-V12

Accessories
Spacer for cylinder switchesfa
Spacer for cylinder switchesfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.