Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ15-M1-E2-V1-Y222496

NJ15-M1-E2-V1-Y222496
  • 15 mm non-flush
  • 3-wire DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ15-M1-E2-V1-Y222496

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance15 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Actual operating distance13.5 ... 16.5 mm typ. 15 mm
Reduction factor rAl 0.39
Reduction factor rCu 0.36
Reduction factor r304 0.73
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V DC
Switching frequency0 ... 200 Hz
Hysteresistyp. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage drop≤ 2.5 V
Voltage drop at IL
Voltage drop IL = 200 mA, switching element on1 ... 2.5 V typ. 2.2 V
Rated insulation voltage500 V
Operating current0 ... 200 mA
No-load supply current≤ 14 mA
Time delay before availability≤ 50 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1000 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPBT/metal RAL 7011
Sensing facePBT
Degree of protectionIP67
Dimensions
Height30 mm
Width30 mm
Length62 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ15-M1-E2-V1-Y222496

Product Documentation: NJ15-M1-E2-V1-Y222496

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF158 KB

Design / Simulation: NJ15-M1-E2-V1-Y222496

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ68 KB

Associated Products: NJ15-M1-E2-V1-Y222496

Accessories
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.