Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN8-18GM50-E2-T-V1

NBN8-18GM50-E2-T-V1
  • Extended temperature range
  • 8 mm non-flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN8-18GM50-E2-T-V1

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
24 mm x 24 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.4
Output type3-wire
Nominal ratings
Installation conditions
A15 mm
B20 mm
C15 mm
F28 mm
Operating voltage10 ... 30 V
Switching frequency0 ... 300 Hz
Hysteresis0.04 ... 1.76 mm
Reverse polarity protectionyes
Short-circuit protectionyes
Overload resistanceyes
Wire breakage protectionyes
Inductive overvoltage protectionyes
Ripple10 %
Voltage drop≤ 2.5 V
Repeat accuracy0.2 mm
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 7 mA
Time delay before availability≤ 40 ms
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd1935 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 3-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Mass50 g
Dimensions
Length69 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN8-18GM50-E2-T-V1

Product Documentation: NBN8-18GM50-E2-T-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NBN8-18GM50-E2-T-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP46 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ68 KB

Approvals: NBN8-18GM50-E2-T-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB

Associated Products: NBN8-18GM50-E2-T-V1

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.