Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB1-8GS50-Z0-T

NBB1-8GS50-Z0-T
  • 1 mm flush
  • Extended temperature range
  • Stainless steel version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB1-8GS50-Z0-T

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance1 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 0.81 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
8 mm x 8 mm x 1 mm
Reduction factor rAl 0.38
Reduction factor rCu 0.2
Reduction factor r304 0.8
Reduction factor rBrass 0.45
Output type2-wire
Nominal ratings
Installation conditions
B4 mm
C3 mm
F12 mm
Operating voltage15 ... 34 V
Switching frequency0 ... 1500 Hz
Hysteresis0.01 ... 0.28 mm
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionno
Overload resistanceno
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple10 %
Voltage drop≤ 8 V
Repeat accuracy0.1 mm
Operating current0 ... 25 mA
No-load supply current≤ 1.5 mA
Time delay before availability≤ 40 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd2390 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.25 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Mass70 g
Dimensions
Length50 mm
Diameter8 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB1-8GS50-Z0-T

Product Documentation: NBB1-8GS50-Z0-T

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NBB1-8GS50-Z0-T

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP47 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: NBB1-8GS50-Z0-T

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB

Associated Products: NBB1-8GS50-Z0-T

Accessory of
Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: Cable connector M8 x 1 , 3-pin with PVC cable 100 mm, Housing material: PA, Degree of protection: IP67fa
Accessories
12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 8 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.