Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Reduction factor rAl | 0.25 | |
Reduction factor rCu | 0.2 | |
Reduction factor r304 | 0.6 | |
Reduction factor rBrass | 0.35 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V DC | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2.5 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.1 mA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 50 ms | |
Switching state indicator | LED yellow | |
Functional safety related parameters | ||
MTTFd | 1891 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -35 ... 70 °C (-31 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug , AMP connector Tyco socket housing 1-0967642-1 (A coding) Tyco crimp contacts 0-963726-1 |
|
Housing material | PBT , black | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 10 mm | |
Width | 25 mm | |
Length | 73 mm | |
Note | Tightening torque: 5 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 170 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0659C | ALL | 1217 KB | |
UK Declaration of Conformity (P+F) | TDOC-5926_ENG | ENG | 1285 KB |