Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB1,5-4M25-E2-Y322927

NBB1,5-4M25-E2-Y322927
  • Basic series

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB1,5-4M25-E2-Y322927

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance1.5 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 1.215 mm
Reduction factor rAl 0.46
Reduction factor rCu 0.41
Reduction factor r304 0.89
Reduction factor rBrass 0.59
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 3000 Hz
Hysteresis1 ... 15 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 10 mA
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typefixed cable with plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePOM
Degree of protectionIP67
Connector
ThreadingM8 x 1
Number of pins3
Cable
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.14 mm2
Length0.3 m
Dimensions
Length25 mm
Diameter4 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB1,5-4M25-E2-Y322927

Approvals: NBB1,5-4M25-E2-Y322927

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4017AALLPDF1216 KB
UK Declaration of Conformity (P+F)TDOC-6271_ENGENGPDF1223 KB

Associated Products: NBB1,5-4M25-E2-Y322927

Accessories
Mounting flange, 4 mmfa
torque screwdriver (0.4 Nm)fa
plug-in cap for M8fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.