Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 50 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 40.5 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V | |
Switching frequency | 0 ... 80 Hz | |
Hysteresis | typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA | |
No-load supply current | ≤ 20 mA | |
Time delay before availability | ≤ 300 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 680 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
|
Core cross section | up to 2.5 mm2 | |
Minimum core cross-section | without wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2 | |
Maximum core cross-section | without wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Housing base | PBT | |
Degree of protection | IP68 | |
Tightening torque, housing screws | 1 Nm | |
Dimensions | ||
Height | 40 mm | |
Width | 80 mm | |
Length | 80 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2586B | ALL | 1232 KB | |
UK Declaration of Conformity (P+F) | TDOC-6019_ENG | ENG | 1287 KB |