Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.215 mm | |
Reduction factor rAl | 0.46 | |
Reduction factor rCu | 0.41 | |
Reduction factor r304 | 0.89 | |
Reduction factor rBrass | 0.59 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 3000 Hz | |
Hysteresis | 1 ... 15 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.1 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 10 mA | |
Switching state indicator | LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | POM | |
Degree of protection | IP67 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 3 mm - 0.2 mm | |
Bending radius | > 12 x cable diameter | |
Material | PUR | |
Color | black | |
Number of cores | 3 | |
Core cross section | 0.14 mm2 | |
Length | 5 m | |
Dimensions | ||
Length | 25 mm | |
Diameter | 4 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4329A | ALL | 1216 KB | |
UK Declaration of Conformity (P+F) | TDOC-6334_ENG | ENG | 1284 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|