Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | PNP | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Actuating element | Reference target according EN IEC 60947-5-2 (FE360 - ST37K) 18 mm x 18 mm x 1 mm |
|
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.85 | |
Reduction factor rBrass | 0.55 | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V | |
Rated operating voltage | 24 V | |
Switching frequency | 0 ... 30 Hz | |
Hysteresis | typ. 5% | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Overload resistance | yes | |
Voltage drop | ≤ 3 V at IL (sum of all outputs) max. 50 mA |
|
Rated insulation voltage | 30 V | |
Operating current | 1 ... 30 mA per output | |
Off-state current | 0 ... 0.5 mA | |
No-load supply current | ≤ 15 mA | |
Time delay before availability | ≤ 300 ms | |
Switching state indicator | LED, yellow | |
Error indicator | LED, red | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Performance level (PL) | PL d | |
Category | Cat. 2 | |
MTTFd | > 7500 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | min. 60 % | |
Assured release distance of a PDDB | 7.5 mm | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2007 EN IEC 60947-5-3:2013 EN ISO 13849-1:2015 EN IEC 61508:2010 EN 62061:2005+AC:2010+A1:2013+A2:2015 compatible with EN ISO 61131-2:2007 Typ 1, 2, 3 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
E1 Type approval | 10R-06 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Altitude | ≤ 2000 m above MSL | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m | |
Core cross section | 0.5 mm2 | |
Housing material | Stainless steel 1.4404 / AISI 316L | |
Sensing face | PBT | |
Degree of protection | IP68 / IP69 | |
Mass | 107 g | |
Dimensions | ||
Length | 60 mm | |
Diameter | 18 mm | |
General information | ||
Scope of delivery | Supplied with 2 nuts |
System | Classcode |
---|---|
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
The inductive safety sensors are TÜV-certified in accordance with the EU Machinery Directive, Performance Level PLd, Category 2, and SIL2. They are used to safeguard machines and plant components, as well as for reliable position detection in this environment. With their OSSD interface for reliable, redundant shutdown of electronic outputs, they enable easy connection to a safety PLC or fail-safe control interfaces.
They can also be operated as standard sensors. The sensors reliably detect standard metal objects in front of the sensor face without coding or similar; there is no blind zone. High characteristic safety values allow longer testing intervals than comparable solutions with a microcontroller. 2 sensors can be connected with 2-channel redundancy and allow PLe as a Category 3 solution.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Functional Safety in Direction Detection for AGV Control Systems | ENG | 251 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 154 KB | |
Functional Safety Manual | ENG | 1972 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 185 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 65 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
UNECE KBA E1 | 10R-067189 | ALL | 556 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4596B | ALL | 1247 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6393A | ALL | 1246 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library Inductive Safety Sensors / SISTEMA SLB Library Inductive Safety Sensors | 05/2021 | ZIP | 248 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|