Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 40 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 32.4 mm | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V DC | |
Switching frequency | 0 ... 10 Hz | |
Hysteresis | 3 ... 20 % 10 % typical | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
No-load supply current | ≤ 20 mA | |
Indicators/operating means | ||
LED yellow | indication switching state | |
Potentiometer | sensitivity adjustment | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | POM / metal | |
Sensing face | POM | |
Housing base | metal | |
Degree of protection | IP65 | |
Dimensions | ||
Height | 80 mm | |
Width | 80 mm | |
Length | 40 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 219 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 133 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 65 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |