Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

WCS2 Code rail WCS2-CS55-M1

WCS2-CS55-M1
  • Flexible installation by means of alu profile- or mounting bracket system
  • High mechanical stability
  • Suitable for applications with wide temperature variations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS2-CS55-M1

Product Description
Stainless steel type, 55 mm
General specifications
Code rail heighta = 55 mm
Length0.1 ... 327 m
Radius of bend≥ 500 mm
Ambient conditions
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material thickness0.5 mm
Tension loading≤ 4500 N
Materialstainless steel 1.4310 / AISI 301
Thermal expansion coefficient1.6 x 10-5 / K
Mass175 g / m
Manufacturing tolerance± 1 mm/m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: WCS2-CS55-M1

Product Documentation: WCS2-CS55-M1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual WCS ElectricalENGPDF6189 KB
Manual WCS MechanicalENGPDF12338 KB

Design / Simulation: WCS2-CS55-M1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP307 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: WCS2-CS55-M1

Matching System Components
Mounting bracket, straight, Mounting bracket for code rail, straight, Powder coatedfa
Mounting bracket, straight, Mounting bracket for code rail, straightfa
17.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for bolt connection, straight, Mounting bracket for code rail, straight, Supplied with M6 mounting screwsfa
25.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for UNISTRUTTM profile, straight section, Mounting bracket for code rail, straight, For mounting in UNISTRUTTM profile railsfa
Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mm, Powder coatedfa
23.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for C profile, straight section, Mounting bracket for code rail, straight, Installation in C profile rail 30 mm x 32 mmfa
Mounting bracket, curve, Mounting bracket for code rail, bendfa
Fastening angle for screw connection, curve, Mounting bracket for code rail, bend, Supplied with M6 mounting screwsfa
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa
Mounting bracket for C profile, bend, Mounting bracket for code rail, bend, Installation in C profile rail 30 mm x 32 mmfa
Accessories
66.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tensioning device for stainless steel code railfa