The product 'PMI120-F90-IU2EP-IO-V15' is now added to your watch list.
The product 'PMI120-F90-IU2EP-IO-V15' is already on your watch list.
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable 2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC (13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
The product 'PMI210-F110-IU-V1' is now added to your watch list.
The product 'PMI210-F110-IU-V1' is already on your watch list.
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 210 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
The product 'PMI14V-F112-U-V3' is now added to your watch list.
The product 'PMI14V-F112-U-V3' is already on your watch list.
Analog output 0 ... 10 V, Scalable measuring range, programmable via key, Measuring range 0 ... 14 mm, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector, 3-pinfa
The product 'PMI40-F90-IU2EP-IO-V15' is now added to your watch list.
The product 'PMI40-F90-IU2EP-IO-V15' is already on your watch list.
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 40 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable 2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC (13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
The product 'PMI80-F90-IU2EP-IO-V15' is now added to your watch list.
The product 'PMI80-F90-IU2EP-IO-V15' is already on your watch list.
Parameterization and diagnosis via IO-Link, Measuring range 0 ... 80 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable 2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC (13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa
The product 'PMI104-F90-IU-V1' is now added to your watch list.
The product 'PMI104-F90-IU-V1' is already on your watch list.
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 104 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
The product 'PMI120-F90-IU-V1' is now added to your watch list.
The product 'PMI120-F90-IU-V1' is already on your watch list.
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 120 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
The product 'PMI360-F110-IU-V1' is now added to your watch list.
The product 'PMI360-F110-IU-V1' is already on your watch list.
Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 360 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP65fa
The product 'PMI360DV-F130-IU-V15' is now added to your watch list.
The product 'PMI360DV-F130-IU-V15' is already on your watch list.
Analog output, load-dependent voltage or current, Parameterisable measuring range, Measuring range: max. 360° min. 45°, Operating voltage: 18 ... 30 V DC, Output type: current output or voltage output (load dependend) 4 ... 20 mA (RL < 400 Ω) 0 ... 10 V (RL > 3.3 kΩ), UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 5-pin, M12 x 1 connectorfa