Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Magnetic field sensor MB35-F12-1N

MB35-F12-1N
  • Comfort series
  • 35 mm flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MB35-F12-1N

General specifications
Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distance35 mm
Installationflush
Assured operating distance0 ... 35 mm
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 5000 Hz
Current consumption
Magnet detected≥ 3 mA
Magnet not detected≤ 1 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd2781 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
Approvals and certificates
IECEx approval
Equipment protection level GbIECEx TUN 20.0007
Equipment protection level DaIECEx TUN 20.0007
ATEX approval
Equipment protection level GbTÜV 20 ATEX 241336
Equipment protection level DaTÜV 20 ATEX 241336
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.34 mm2
Housing materialanodized aluminum
Sensing faceblack plastic
Degree of protectionIP67
Dimensions
Height12 mm
Width12 mm
Length30 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274301
ECLASS 12.027274301
ECLASS 11.027270104
ECLASS 10.0.127270104
ECLASS 9.027270104
ECLASS 8.027270104
ECLASS 5.127270104
ETIM 9.0EC002544
ETIM 8.0EC002544
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.139121550

Details: MB35-F12-1N

Product Documentation: MB35-F12-1N

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF167 KB

Design / Simulation: MB35-F12-1N

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP83 KB
CAD Portal / CAD PortalALLLINK---

Approvals: MB35-F12-1N

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU TUV Nord Ex iaTÜV 20 ATEX 241336ALLPDF486 KB
Worldwide TUV Nord Ex iaIECEx TUN 20.0007ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4838ALLPDF1244 KB