Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting flange BF 40

BF 40
  • Retainer for all cylindrical sensors with M40 thread
  • Simple installation and exact setting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BF 40

Product Description
Mounting flange, 40 mm
General specifications
Inside diameter40 mm
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
MaterialPBT
Dimensions30 mm x 66 mm x 45 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: BF 40

Design / Simulation: BF 40

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP195 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: BF 40

Accessory of
Switching function: complementary, Output type: PNP, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Connection type: screw terminals, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: non-flush, Output type: 2-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Gb: PTB 00 ATEX 2048 X, Equipment protection level Da: PTB 00 ATEX 2048 Xfa