Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Activator for F25 series |
General specifications | ||
---|---|---|
Ring diameter | ||
Spring ring height | ||
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Shaft diameter | ≤ 35 mm | |
Shaft height | 17 mm | |
Material | ||
Housing | PS495F | |
Stopper cap | PBT (1 unit black) | |
Mounting screw | Stainless steel 1.4305 / AISI 303 | |
Mass | 30 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 31 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |