Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Adjustable assembly set for size F04 manual operated valves according to ISO5211-DIN3337 |
General specifications | ||
---|---|---|
Suitable sensors and | Dual sensors, -F25 series with actuator BT32... Dual sensors, -F31 series with actuator BT65A Dual sensors, -F31K series with actuator BT65A |
|
Mechanical specifications | ||
Material | Mounting bracket and nut: stainless steel 1.4301 Tappet and shaft: Stainless steel 1.4305 / AISI 303 (V2A) Sensor plate: Vestamid (PA 12), conductive |
|
Dimensions | ||
A | 20.7 mm | |
B | 20 mm | |
C | 60 mm | |
D | 54 mm | |
Ø D4 | 42 mm | |
Ø D5 | 5.3 mm | |
H | 60 mm / 70 mm / 80 mm / 90 mm / 100 mm , adjustable | |
L | 25 mm | |
M | 5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Assembly set with switch plate for mounting of inductive valve sensors on manual operated valves acc. to ISO5211-DIN3337.
The assembly set includes a 2-parts mounting bracket with switch plate, a driver stem and a lock nut.
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|