Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting Kit MH-BT-F07-M5

MH-BT-F07-M5
  • Simple mounting
  • Conforming to standards
  • Adjustable in height
  • Adjustable shaft extension

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH-BT-F07-M5

Product Description
Adjustable assembly set for size F07 manual operated valves according to ISO5211-DIN3337
General specifications
Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F31 series with actuator BT65A
Dual sensors, -F31K series with actuator BT65A
Mechanical specifications
MaterialMounting bracket and nut: stainless steel 1.4301
Tappet and shaft: Stainless steel 1.4305 / AISI 303 (V2A)
Sensor plate: Vestamid (PA 12), conductive
Dimensions
A34.36 mm
B15 mm
C64.5 mm
D54 mm
Ø D470 mm
Ø D58.5 mm
H60 mm / 70 mm / 80 mm / 90 mm / 100 mm , adjustable
L25 mm
M5 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-BT-F07-M5

Function

Assembly set with switch plate for mounting of inductive valve sensors on manual operated valves acc. to ISO5211-DIN3337.

The assembly set includes a 2-parts mounting bracket with switch plate, a driver stem and a lock nut.

Associated Products: MH-BT-F07-M5

Matching System Components

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

19.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

fa