Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Protective cover SH-F35

SH-F35

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SH-F35

Product Description
Protective cap for mechanical protection and for use in applications in conditions where moisture is present.
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 250 °C (32 ... 482 °F)
Mechanical specifications
MaterialPPS; Ryton R4

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: SH-F35

Design / Simulation: SH-F35

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP224 KB

Associated Products: SH-F35

Accessory of
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PTFE / Al / 1.4305 / AISI 303, Degree of protection: amplifier IP67
sensor IP40fa
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PTFE / Al / 1.4305 / AISI 303, Degree of protection: amplifier IP67
sensor IP40fa
884.00  USD

Contact Us

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PTFE / Al / 1.4305 / AISI 303, Degree of protection: amplifier IP67
sensor IP40fa
1,010.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: PTFE / Al / 1.4305 / AISI 303, Degree of protection: amplifier IP67
sensor IP40fa