Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Activator for F31 and F31K series including protective housing |
General specifications | ||
---|---|---|
Ring diameter | max. 65 mm | |
Spring ring height | max. 6 mm | |
Nominal ratings | ||
Valve status indicator | black = CLOSED yellow = OPEN |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | VDI / VDE 3845 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Shaft diameter | ≤ 49 mm | |
Shaft height | 20 mm and 30 mm | |
Mounting hole pattern | 30 x 80 mm | |
Material | ||
Housing | PC | |
Actuator | PA | |
Spacer disk | PA (1 unit, 10 mm strong) | |
Mounting screw | Stainless steel 1.4401 / AISI 316 | |
Activation target | Stainless steel 1.4305 / AISI 303 (integrated) | |
General information | ||
Scope of delivery | 1 screw M6 x 30 1 screw M6 x 40 2 screws M5 x 12 1 Activator for F31K2 series 1 Distance disc 1 Protective Cover 2 captive Fixing screws M5 x 16 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |