Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Code carrier OIC-C11V4A-CB2

OIC-C11V4A-CB2
  • Sturdy code carrier for temperatures up to 500 °C (932 °F)
  • Code in clear text
  • High chemical resistance
  • Non-rusting
  • Suitable for cleaning with aggressive and abrasive media

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OIC-C11V4A-CB2

Product Description
Code carrier for optical high-temperature identification system, stainless steel
General specifications
Read distance150 ... 250 mm
at OIT300
Data storageValue range: 4-digit numerical,
between 1 and 4095
Ambient conditions
Ambient temperature-25 ... 500 °C (-13 ... 932 °F)
Mechanical specifications
Material thickness1.5 mm
Material
Housingstainless steel V4A
InstallationParallel to reading device at appropriate reading distance to avoid reflected light
Tilt angle 10° max.
Massapprox. 41 g
Dimensions80 mm x 36 mm
Hole diameter3 mm

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: OIC-C11V4A-CB2

Function

Code carrier is used together with high temperature identification systems of the OIT product family for identification purposes in especially harsh industrial environments.

The code carrier is extremely sturdy, suitable for use in environments up to 500 °C, and is not sensitive to dirt. It can also be cleaned with aggressive and abrasive agents.

Design / Simulation: OIC-C11V4A-CB2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP276 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OIC-C11V4A-CB2

Accessory of
Optical high temperature identification system, 100  to  270 mmfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.