Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Configuration software SC-Config

SC-Config
  • For SC-System
  • Free of charge
  • Internet download possible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SC-Config

Interface
ConnectionAdapter with USB interface S-ADP-USB (for SC-System)
Software
Hardware requirementsSoftware requires 6 MB of hard disk space.
Software requirementsSoftware runs in operating systems Windows XP/Vista/7/8/10.
LanguagesGerman and English can be selected
LicensingSoftware does not require licensing.
Installationavailable as a Windows installation or a standalone application
Associated productsSC-System devices
adapter with USB interface S-ADP-USB

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: SC-Config

Function

The configuration software SC-Config is used to configure the devices of the SC-System.

For additional information, refer to the manual and www.pepperl-fuchs.com.

Product Documentation: SC-Config

Language Selection:
ManualsLanguageFile TypeFile Size
System ManualENGPDF2706 KB

Software: SC-Config

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Configuration software for SC-System: SC-Config / Konfigurations Software für SC-System: SC-Config3.4.0ZIP---

Associated Products: SC-Config

Accessory of
150.00  USD

Contact Us

Isolated USB interface cable, Used with SC-System devices, Configurable via PCpa
Matching System Components
262.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

1-channel signal conditioner, 24 V DC supply, Thermocouple, RTD, potentiometer or mV input, Input for PTC thermistor, Current and voltage output, Line fault (LFD) and sensor burnout detection, Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connection, Field device: resistance thermometer, Field device [2]: Thermocouplepa
VisuNet Control Center

Learn more about the innovative managing software for VisuNet remote monitors and box thin clients!