Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable, RJ-50 to D-Sub 25 V50-G-2M-PVC-5V-SUBD25

V50-G-2M-PVC-5V-SUBD25

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V50-G-2M-PVC-5V-SUBD25

Product Description
Adapter cable, RJ-50 to D-Sub 25
General specifications
Number of pins4
Output
Output voltage5 V DC
Mechanical specifications
Core cross-section0.14 mm2
ConnectionRS-232: RJ-50 10-pin , D-Sub plug 25-pin
Cable
Colorgrey
Cores4 x 0.14 mm2
Lengthapprox. 1.9 m with spiral cable
Mass234 g
Cable lengthmax. 3 m stretched

Classifications

SystemClasscode
ECLASS 13.027060390
ECLASS 12.027060390
ECLASS 11.027060390
ECLASS 10.0.127060390
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC000310
ETIM 8.0EC000310
ETIM 7.0EC000310
ETIM 6.0EC000310
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V50-G-2M-PVC-5V-SUBD25

Function

The connection cable allows you to connect an OHV100 or an OHV1000 handheld device to a CBX connector box. To ensure that power is supplied to the handheld device, the connection cable resets the 24 V supply voltage to the connector box to 5 V.

Product Documentation: V50-G-2M-PVC-5V-SUBD25

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1076 KB

Associated Products: V50-G-2M-PVC-5V-SUBD25

Accessory of
Handheld reader for all common 1-D and 2-D codesfa
Handheld reader for all common 1-D and 2-D codesfa
Handheld reader for reading lasered, punched or printed 1-D and 2-D codesfa