Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product MH V3-SCREWDRIVER
Not available for purchase
Not available for purchase

torque screwdriver MH V3-SCREWDRIVER

MH V3-SCREWDRIVER
  • Tool for fastening all M8 round connectors with longitudinal knurling
  • Acoustic signal on reaching the preset torque
  • Preset torque of 0.2 Nm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MH V3-SCREWDRIVER

Product Description
torque screwdriver (0.2 Nm)
General specifications
LengthBlade: 100 mm
Drive4 mm hexagonal
Mechanical specifications
Massapprox. 95 g

Classifications

SystemClasscode
ECLASS 13.021040417
ECLASS 12.021040417
ECLASS 11.021040417
ECLASS 10.0.121040417
ECLASS 9.021040417
ECLASS 8.021040417
ECLASS 5.121040401
ETIM 9.0EC002132
ETIM 8.0EC002132
ETIM 7.0EC002132
ETIM 6.0EC002132
ETIM 5.0EC003015
UNSPSC 12.127111701

Details: MH V3-SCREWDRIVER

Associated Products: MH V3-SCREWDRIVER

Matching System Components
plug-in cap for M8fa