Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Linearity error | ± 0.025 ° | |
Pulse count | 25 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 15 E+9 at 3000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC | |
No-load supply current | max. 50 mA | |
Output | ||
Output type | push-pull or RS422 (universal output driver, output level depending on input voltage) | |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected | |
Output frequency | max. 400 kHz | |
Rise time | 300 ns | |
Phase position A to B | ||
Pulse counts < 3600 | 90 ° ± 9 ° electrical | |
Pulse counts ≥ 3600 | 90 ° ± 15 ° electrical | |
Duty cycle | 1/2 ± 10 % | |
Connection | ||
Fixed cable with plug | cable ∅6 mm, 4 x 2 x 0.14 mm2 , L = 0.4 m 9-pin Sub-D connector |
|
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 300 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 30 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | E223176 , cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. For use in NFPA 79 Applications only. adapters providing field wiring on request | |
Maximum permissible ambient temperature | max. 80 °C (max. 176 °F) | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) , cable, fixed installation -5 ... 85 °C (23 ... 185 °F) , cable, movable installation |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Housing | 3.2315 aluminum (AlMgSi1, saltwater-proof) | |
Flange | 3.2315 aluminum (AlMgSi1, saltwater-proof) | |
Shaft | Hollow shaft Stainless steel | |
Mass | < 300 g without cable | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | ≤ 70 gcm2 | |
Starting torque | ≤ 1.5 Ncm | |
Shaft load | ||
Angle offset | max. 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Diameter | 58.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The ENI58IL impresses with its modular design, which is available over all mechanical and electrical interfaces. The ENI58IL is the best solution for all common applications, coupled with its high robustness, high reliability and versatility. With the high-precision BlueBeam technology and innovative housing design, the ENI58IL is the new market standard for incremental encoders.
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|