Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Incremental rotary encoder |
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 2500 | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC | |
No-load supply current | max. 80 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 4 V | |
Load current | max. per channel 40 mA , short-circuit protected | |
Output frequency | max. 160 kHz | |
Rise time | 980 ns | |
De-energized delay | 980 ns | |
Connection | ||
Connector | type 9416 (M23), 12-pin or type 42306 (M16), 6-pin | |
Cable | ∅6 mm, 5 x 0.38 mm2, 0.5 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP50 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | ||
Glass disk | -20 ... 70 °C (-4 ... 158 °F) | |
Plastic disk | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | ||
Glass disk | -40 ... 70 °C (-40 ... 158 °F) | |
Plastic disk | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Material | ||
Housing | powder coated aluminum | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 220 g | |
Rotational speed | max. 10000 min -1 | |
Moment of inertia | ≤ 5 gcm2 | |
Starting torque | ≤ 1.5 Ncm | |
Shaft load | ||
Axial | 30 N | |
Radial | 50 N | |
Dimensions | ||
Length | 55 mm | |
Diameter | 50 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The RVI50 is charcterised by its small housing diameter of 50 mm with equal technical data compared to other encoder series.
The centering shoulder makes it possible to fit the unit very precisely. In addition to the three M3 holes, the encoder has a servo infeed on the circumference. This allows you to make a slight adjustment to the reference point of the incremental rotary encoder by turning the housing.
The clamping element that grips into the servo infeed ensures that the incremental rotary encoder stays firmly in place without slipping out of adjustment.
The pulse disk is designed in plastic up to 600 pulses. Beyond that, glass is used.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 103 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL General Purpose | UL-US-2233187-0 / UL-CA-2232331-0 | ALL | 493 KB | |
Canada, USA UL General Purpose | CoC E223176 RepRef E223176-20050829 | ALL | 409 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4192 | ALL | 1483 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|