Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Incremental rotary encoder 10-****X

10-****X
  • Industrial standard housing ∅58 mm
  • Up to 5000 ppr
  • Servo flange, square flange or clamping flange
  • Special flanges with special shafts on demand
  • Stainless steel version
  • 10 V ... 30 V with RS 422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  10-****X

General specifications
Pulse countmax. 5000
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 150 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof, reverse polarity protected
Output frequencymax. 100 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Connectortype 42306 (M16), 6-pin
type 42308 (M16), 8-pin
type 9414 (M16), 5-pin
type 9416 (M23), 12-pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-20 ... 70 °C (-4 ... 158 °F)
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk-40 ... 70 °C (-40 ... 158 °F)
Plastic disk-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Combination 1housing: diecast zinc
flange: aluminum 3.1645
shaft: stainless steel 1.4305 / AISI 303
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 335 g (combination 1)
approx. 1400 g (combination 2)
Rotational speedmax. 10000 min -1
Moment of inertia≤ 30 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial60 N
Radial80 N

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: 10-****X

Approvals: 10-****X

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB