Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder 30-***6

30-***6
  • For extreme mechanical loads
  • Up to 5000 ppr
  • Stainless steel version
  • 5 V with RS-422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  30-***6

General specifications
Pulse countmax. 5000
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 150 mA
Output
Output typeRS 422, incremental
Voltage drop
Load currentmax. per channel 20 mA , conditionally short-circuit proof
Output frequencymax. 100 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Connectortype 9416 (M23), 12-pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-20 ... 70 °C (-4 ... 158 °F)
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk-40 ... 70 °C (-40 ... 158 °F)
Plastic disk-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Combination 1housing: stainless steel 1.4301 / AISI 304
flange: aluminum 3.1645
shaft: stainless steel 1.4305 / AISI 303
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 1250 g (combination 1)
approx. 2200 g (combination 2)
Rotational speedmax. 6000 min -1
Moment of inertia< 270 gcm2
Starting torque≤ 5 Ncm
Shaft load
Axial60 N
Radial80 N

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: 30-***6

Function

The series 30 incremental rotary encoders have been specially designed for use in areas with a high level of mechanical demand. Therefore, the housing is made of steel.

The shaft is specially equipped with a feather key groove for attaching a belt pulley or similar device. The permissible radial force is 80 N, while the permissible axial force is 60 N.

The pulse disk is designed in plastic up to 1500 pulses. Beyond that, glass is used.

Approvals: 30-***6

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB

Associated Products: 30-***6

Accessories
fa
Female cordsetfa