Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RVI78
General specifications
Pulse count
max. 5000
Electrical specifications
Operating voltage
10 ... 30 V DC
No-load supply current
max. 80 mA
Output
Output type
push-pull, incremental
Voltage drop
< 4 V
Load current
max. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequency
max. 100 kHz
Rise time
250 ns
De-energized delay
250 ns
Connection
Connector
type 42306 (M16), 6-pin
Cable
∅6 mm, 5 x 0.38 mm2, 2 m
Standard conformity
Degree of protection
DIN EN 60529, IP65
Emitted interference
EN 61000-6-4:2007/A1:2011
Noise immunity
EN 61000-6-2:2005
Shock resistance
DIN EN 60068-2-27, 100 g, 3 ms
Vibration resistance
DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Ambient conditions
Operating temperature
Glass disk
-20 ... 70 °C (-4 ... 158 °F)
Plastic disk
-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk
-40 ... 70 °C (-40 ... 158 °F)
Plastic disk
-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Housing
powder coated aluminum
Flange
3.1645 aluminum
Shaft
Stainless steel 1.4305 / AISI 303
Mass
approx. 630 g
Rotational speed
max. 6000 min -1
Moment of inertia
100 gcm2
Starting torque
≤ 1.5 Ncm
Shaft load
Axial
50 N
Radial
100 N
Classifications
System
Classcode
ECLASS 13.0
27270501
ECLASS 12.0
27270501
ECLASS 11.0
27270501
ECLASS 10.0.1
27270501
ECLASS 9.0
27270501
ECLASS 8.0
27270501
ECLASS 5.1
27270501
ETIM 9.0
EC001486
ETIM 8.0
EC001486
ETIM 7.0
EC001486
ETIM 6.0
EC001486
ETIM 5.0
EC001486
UNSPSC 12.1
39121527
Details:
RVI78
Function
One special feature of this incremental rotary encoder is the mechanical versatility of the flange. The rotary encoder has a centering shoulder with a diameter of 42 mm and one with a diameter of 56 mm. In addition to the four M4 holes, the encoder has a servo infeed on the circumference. This allows you to make a slight adjustment to the reference point of the incremental rotary encoder by turning the housing.
The clamping element that grips into the servo infeed ensures that the incremental rotary encoder stays firmly in place without slipping out of adjustment.
The pulse disk is designed in plastic up to 1500 pulses. Beyond that, glass is used.
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'KW-10/10' added to cart!
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa