Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RVS58S-*******Z

RVS58S-*******Z
  • Safe rotary encoder, thanks to integrated functional safety
  • Usable up to SIL 3 acc. to IEC 61508
  • TÜV certified
  • Suitable as motor feedback system for safe drives in accordance with IEC 61800-5-2
  • Incremental encoder with sin/cos interface
  • 1024 or 2048 signal periods
  • Thermally stabilized with the highest precision for high resolution interpolation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVS58S-*******Z

General specifications
Detection typephotoelectric sampling
Pulse count1024 and 2048
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd709 a
Mission Time (TM)10 a
PFHd4.35 E-9 1/h
PFD3.1 E-5
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)98.9 %
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typesine / cosine
Amplitude1 Vss ± 10 %
Load currentmax. per channel 10 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz (3 dB limit)
Connection
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityDIN EN 61000-6-2 , advanced testing level to IEC 61326-3-1
EN 61326-3-1:2008
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 55 ... 2000 Hz
Functional safetyIEC 61508:2010 (SIL3)
EN 62061:2005/A2:2015
EN/ISO 13849-1:2015
IEC 61800-5-2:2016
Suitable up to SIL 3, PL e depending from configuration, see instruction leaflet
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
TÜV approvalCert. no. Z10 068273 0003
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F), fixed cable
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1655 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 350 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial60 N at max. 6000 min-1
20 N at max. 12000 min-1
Dimensions
Length50.5 mm
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVS58S-*******Z

Function

The RVS58S – a combination of precision and integrated safety technology for demanding requirements.

The RVS58S rotary encoder is suitable for use in safety-aligned systems up to
- SIL3 in accordance with IEC 61508
- Performance Level e in accordance with IEC 13849
- Category 4 in accordance with DIN EN 954-1
given the corresponding prerequisites with regard to the diagnostic capability of the higher-level control/evaluation system.

Typical applications for this rotary encoder are found in safety-evaluated drive technology (Motor feedback). Thanks to the 1 Vss sine/cosine interface the RVS58S is compatible with the current drive converters available on the market, as are required for the fine positioning of drives and servo-drive systems in industrial applications.

A clear increase in precision and the smooth running of the drive at an attractive price, including certificated safety in accordance with the applicable standards, enable this rotary encoder to be used in a wide variety of applications.

Product Documentation: RVS58S-*******Z

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1332 KB
Safety and Security Documentation
Instruction manualENGPDF150 KB

Design / Simulation: RVS58S-*******Z

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---

Approvals: RVS58S-*******Z

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---
Declaration of Conformity
EU-Declaration of conformity / EU-KonformitätserklärungDOC-5009AALLPDF328 KB

Software: RVS58S-*******Z

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA SLB Library Safety Encoder / SISTEMA SLB Library Safety Encoder03/2010ZIP174 KB

Associated Products: RVS58S-*******Z

Matching System Components
KE4 switch cabinet module for rotary encoder
Adapter for 2 rotary encoder to rotation speed monitor and control panelfa
KE4 control cabinet module
2 inputs for incremental rotary encodersfa
KE4 control cabinet module for rotary encoders
2 safe inputs und 2 safe outputsfa
Accessories
Synchro clamping elementfa
63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa