Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RVS58S-YYYKYA6ZT-01024

RVS58S-YYYKYA6ZT-01024
  • Safe rotary encoder, thanks to integrated functional safety
  • Usable up to SIL 3 acc. to IEC 61508
  • TÜV certified
  • Suitable as motor feedback system for safe drives in accordance with IEC 61800-5-2
  • Incremental encoder with sin/cos interface
  • 1024 or 2048 signal periods
  • Thermally stabilized with the highest precision for high resolution interpolation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVS58S-YYYKYA6ZT-01024

General specifications
Pulse count1024 and 2048
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd1000 a
Mission Time (TM)20 a
PFHd2.41 E-9 1/h
L107.5 E+9 at 6000 rpm
Diagnostic Coverage (DC)98 %
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typesine / cosine
Amplitude1 Vss ± 10 %
Load currentmax. per channel 10 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz (3 dB limit)
Connection
CableSingle stranded wires with crimp contact, 10 x AWG26, 230 mm
Standard conformity
Degree of protectionDIN EN 60529, IP40
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityDIN EN 61000-6-2 , advanced testing level to IEC 61326-3-1
EN 61326-3-1:2008
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 55 ... 2000 Hz
Functional safetyIEC 61508:2010 (SIL3)
EN 62061:2005/A2:2015
EN/ISO 13849-1:2015
IEC 61800-5-2:2016
Suitable up to SIL 3, PL e depending from configuration, see instruction leaflet
Approvals and certificates
UL approvalcULus Recognized, General Purpose, Class 2 Power Source
TÜV approvalCert. no. Z10 068273 0003
Ambient conditions
Operating temperature-20 ... 115 °C (-4 ... 239 °F) , cable, fixed installation
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material
Housingaluminum, blank
Flange3.1655 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 350 g
Rotational speedmax. 8000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial40 N at max. 6000 rpm
10 N at max. 8000 rpm
Radialat 60 N max. 6000 rpm
at 20 N max. 8000 rpm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVS58S-YYYKYA6ZT-01024

Function

The RVS58S – a combination of precision and integrated safety technology for demanding requirements.

The RVS58S rotary encoder is suitable for use in safety-aligned systems up to
- SIL3 in accordance with IEC 61508
- Performance Level e in accordance with IEC 13849
- Category 4 in accordance with DIN EN 954-1
given the corresponding prerequisites with regard to the diagnostic capability of the higher-level control/evaluation system.

Typical applications for this rotary encoder are found in safety-evaluated drive technology (Motor feedback). Thanks to the 1 Vss sine/cosine interface the RVS58S is compatible with the current drive converters available on the market, as are required for the fine positioning of drives and servo-drive systems in industrial applications.

A clear increase in precision and the smooth running of the drive at an attractive price, including certificated safety in accordance with the applicable standards, enable this rotary encoder to be used in a wide variety of applications.

Product Documentation: RVS58S-YYYKYA6ZT-01024

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1364 KB
Safety and Security Documentation
Instruction manualENGPDF153 KB