Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Incremental rotary encoder MNI40N-0T01DY41N-01000

MNI40N-0T01DY41N-01000
  • Clear function verification via two-color LEDs (red/green)
  • Simple installation and adjustment using assistance functions reduce costs
  • Self-diagnostics including the magnetic wheel provide quality assurance
  • Internal intelligence provides easy setup and reliable operation
  • The elastomer coating of the magnetic wheel provides resistance to dirt as well as thermal and mechanical shock
  • Long service life at high speeds and temperatures

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MNI40N-0T01DY41N-01000

Product Description
Magnetic, Non Contact
General specifications
Detection typemagnetic sampling
Pulse count1000
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Functional safety related parameters
MTTFd942 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
LED red/greenOperating display / Alignment aid
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 55 mA
Output
Output typepush-pull, incremental
Voltage drop< 2.5 V
Load currentmax. per channel 30 mA , short-circuit protected
Output frequencymax. 1 MHz
Connection
ConnectorL = 0.3 m fixed cable with Deutsch connector DTM04-6P
Standard conformity
Degree of protectionDIN EN 60529, IP67 , IP68 , IP69K
Climatic testingDIN EN 60068-2-30
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 200 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 40 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Ambient conditions
Operating temperature-40 ... 100 °C (-40 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material
HousingPA
CablePUR
Magnetic wheelsteel 1.4021 (AISI 420)
ferrite filled cured rubber
Massapprox. 190 g
Rotational speedmax. 30000 min -1
Dimensions
Width22.4 mm
Length32 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: MNI40N-0T01DY41N-01000

Function

The magnetic incremental encoder MNI40 combines an exceptionally robust measurement system with intelligent diagnosis and alignment functions in the smallest space. Its highly compact encapsulated housing gives the sensor its high resistance to harsh environmental conditions. The installation-friendly design and simple guided adjustment of the sensor using two-color status LED reduces the installation time considerably.