Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Linearity error | ± 0.025 ° | |
Pulse count | 200 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 50 mA | |
Output | ||
Output type | push-pull, incremental | |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected | |
Output frequency | max. 400 kHz | |
Rise time | 300 ns | |
Phase position A to B | ||
Pulse counts < 3600 | 90 ° ± 9 ° electrical | |
Pulse counts ≥ 3600 | 90 ° ± 15 ° electrical | |
Duty cycle | 1/2 ± 10 % | |
Connection | ||
Cable | ∅6 mm, 6 x 0.14 mm2, L = 0.3 m with Harting jacks (No. 09330006427) | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 300 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 30 g, 10 ... 2000 Hz | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) , fixed cable -5 ... 85 °C (23 ... 185 °F) , movable cable |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Housing | 3.2315 aluminum (AlMgSi1, saltwater-proof) | |
Flange | 3.2315 aluminum (AlMgSi1, saltwater-proof) | |
Shaft | Solid shaft Stainless steel | |
Mass | < 300 g without cable | |
Rotational speed | max. 12000 min -1 for IP65 | |
Moment of inertia | ≤ 35 gcm2 | |
Starting torque | ≤ 1 Ncm for IP65 | |
Shaft load | ||
Axial | 40 N at max. 6000 min-1 10 N at max. 12000 min-1 |
|
Radial | 80 N at max. 6000 min-1 20 N at max. 12000 min-1 |
|
Dimensions | ||
Diameter | 58.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The ENI58IL impresses with its modular design, which is available over all mechanical and electrical interfaces. The ENI58IL is the best solution for all common applications, coupled with its high robustness, high reliability and versatility. With the high-precision BlueBeam technology and innovative housing design, the ENI58IL is the new market standard for incremental encoders.
The electrical connection is made with a cable connector with Harting socket.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 288 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|