Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface sensor/actuator module VAA-1E3A-M18-ZE/E2-V1

VAA-1E3A-M18-ZE/E2-V1
  • Input for 2-wire sensor
  • Function display for bus
  • For screw mounting in almost all metric threads and PGs
  • Unlimited addressing!
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Including M25 adapter to M18 x 1 for connection to MOVIMOT

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-1E3A-M18-ZE/E2-V1

Product Description
AS-Interface module in M18 stainless steel head ferrule
1 input/3 outputs
General specifications
Node typeStandard node
Functional safety related parameters
MTTFd350 a at 30 °C
Indicators/operating means
LED FAULTcommunication error / address is 0; LED red
LED PWRAS-Interface voltage; LED green
Electrical specifications
Auxiliary voltage (output)24 V DC ± 15 % PELV
(protection class 3 according to VDE 0106/IEC 364-4-41)
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 20 mA
Input
Number/Type1 Input for 2-wire sensor
Supplyfrom external auxiliary voltage UAUX
Switching pointOFF ≤ 0.8 mA
ON ≥ 5 mA
Output
Number/Type3 electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Current20 mA per output
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-9.F
IO code9
ID codeF
ID2 code0
Data bits (function via AS-Interface) input output
D0 - OUT1
D1 - OUT2
D2 - OUT3
D3 IN1 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529
The protection class appplies only for installation of the module in a connection housing for parts of the module located outside of the connection housing (external M12 connection, inside cable connection).
The housing duct must be sealed with a suitable adhesive.
ConnectionAS-Interface and auxiliary voltage: M12x1 round connector
auxiliary voltage, input and outputs: 20 cm connection cable
Mass110 g

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-1E3A-M18-ZE/E2-V1

Function

The cylindrical AS-Interface module permits an easy connection of standard actuators to the AS-Interface. The input/output combination of 1:3 makes it particularly suitable for operation with motors (start/stop, forward/reverse, rotational speed 1/2, alarm indication); this means that all other actuators can also be easily connected to the AS-Interface. By means of mechanical adaptor nuts, the AS-Interface slave attaches to PG cable glands as well as metric cable glands. MOVIMOT® from SEW-Eurodrive requires an M25 adaptor with M18 x 1 quick disconnects which is included in the delivery package. The mechanically strong and short design is an advantage of the stainless steel head ferrule in welltried and tested Pepperl+Fuchs quality.

The M12 plug establishes a connection to AS-Interface and to the auxiliary supply. Two LEDs show the voltage supply and AS-Interface communication errors. Using additional auxiliary power does not overload the AS-Interface power supply. Therefore, up to 31 cylinder modules can be connected to the AS-Interface line.

Approvals: VAA-1E3A-M18-ZE/E2-V1

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2454CALLPDF109 KB
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.