Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Power Supplies, Power Extenders+Repeater

Choose your product

Next PageLast Page
Product

765.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


AS-Interface power supply, data decoupling, 8 Afa

450.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


AS-Interface power supply, data decoupling, 4 Afa


AS-Interface advanced repeater with terminatorfa
415.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Power supply, 24 to 30 V DC, 10 Afa

AS-Interface power supply, data decoupling, 2,8 Afa
575.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


AS-Interface power supply, data decoupling, 4 A, 24 V DC input voltagefa

Power supply, 24 V DC, 2 Afa

Switched mode power supply, 23 ... 30 V DC, 8 Afa

AS-Interface power supply, data decoupling, 8 Afa

AS-Interface power extenderfa
Next PageLast Page

Narrow down search result list

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.