Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface analog module VBA-4E-G4-Pt100

VBA-4E-G4-Pt100
  • Degree of protection IP65
  • Flat or round cable connection (via standardized EMS base, not included with delivery)
  • Cable piercing method for flat cable
  • Function display for bus and inputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E-G4-Pt100

Product Description
G4 module IP65
4 inputs for Pt100
General specifications
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
UL File NumberE223772
Functional safety related parameters
MTTFd150 a at 30 °C
Indicators/operating means
LED FAULTerror display; LED red
red: communication error
red flashing: peripheral error
LED PWRAS-Interface voltage; LED green
LED ANALOGstatus of input signal; LED green
off: not connected (peripheral error)
green: signal within measurement range
green flashing: signal outside of measurement range (peripheral error)
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 80 mA
Protection classIII
Input
Number/Type4 inputs for Pt100, 2- or 3-wire connection
Supplyfrom AS-Interface
Resolution16 Bit / 0.1 °C
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-7.3.E
IO code7
ID code3
ID2 codeE
Data bits (function via AS-Interface)The transfer of the data value is based on AS-Interface Profile 7.3.
Parameter bits (programmable via AS-i)function
P0mains power frequency filter
P0=1, 50 Hz filter active
P0=0, 60 Hz filter active
P1/P2Communication of the peripheral fault on measuring channels 1 to 4: [*PD-Z02313A*]
P3configuration Pt100
P3=1, 2-wire connection
P3=0, 3-wire connection
Ambient conditions
Ambient temperature0 ... 70 °C (32 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Connectioncable piercing method or terminal compartment
yellow flat cable or standard round cable
inputs: M12 x 1.5 cable gland and cage tension spring terminals
Material
HousingPA 6 GF30
Mass350 g
Dimensions
Height71 mm
Width90 mm
Length102 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242601
ECLASS 12.027242601
ECLASS 11.027242601
ECLASS 10.0.127242601
ECLASS 9.027242601
ECLASS 8.027242601
ECLASS 5.127242601
ETIM 9.0EC001596
ETIM 8.0EC001596
ETIM 7.0EC001596
ETIM 6.0EC001596
ETIM 5.0EC001596
UNSPSC 12.139121535

Details: VBA-4E-G4-Pt100

Function

The VBA-4E-G4-Pt100 analogue module has four analogue inputs for Pt100 RTDs. The asynchronous transformation of measured values and the data transfer is accomplished in accordance with AS-Interface profile 7.3. The resolution of the analogue values is 16 bit or 0.1 °C. System disturbances are eliminated using a programmable filter (50 Hz/60 Hz).

The IP65 rated G4 module is especially suitable for use in hazardous environments. Connection to the measured-value transmitters is established by means of cable glands and cage tension spring terminals thus making the installation especially user-friendly. For preaddressing the module, it can be plugged directly onto the adapter of the hand-held programming device VBP-HH1.

Various bases are available for the module. Use the U-G1F base to connect to the ASInterface flat cable, and the U-G1P base to connect to the round cable. The bases can, at the same time, be used as IP67 rated distributor box. Moreover, they both have two connection possibilities for AS-Interface cables.

Output modules often have to be mounted in series with input modules. The outputs of the output modules are supplied externally with power. If the power is supplied via a flat cable, the power cable has to be mounted in the base of the input module. The U-G1FF base should be used in this case. The VBA-4E-G4-Pt100 then uses the AS-Interface cable instead of the power cable.

Product Documentation: VBA-4E-G4-Pt100

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VBA-2E-G4-I; VBA-2E-G4-U; VBA-2A-G4-I; VBA-2A-G4-U; VBA-4E-G4-Pt100; VBA-2A-KE2-I/U; VBA-2E-KE2-I/U; VBA-2E-KE2-I/U-V3.0ENGPDF4051 KB

Design / Simulation: VBA-4E-G4-Pt100

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2086 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBA-4E-G4-Pt100

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC 20141115-E223772ALLPDF342 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2448CALLPDF109 KB

Associated Products: VBA-4E-G4-Pt100

Matching System Components
AS-Interface module mounting base for connection to flat cable (AS-Interface)fa
29.00  USD

Contact Us

AS-Interface module mounting base with adressing jack for connection to flat cable (AS-Interface)fa
Accessories
AS-Interface Handheld with accessoryfa
Blind plug M12fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.