Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

AS-Interface I/O module VBA-4E4A-G20-ZEJ/M3L-P10

VBA-4E4A-G20-ZEJ/M3L-P10
  • A/B node with extended addressing possibility for up to 62 nodes
  • Inputs for 3-wire sensors
  • Outputs for DC roller motors (drum motors)
  • Connection of motors and sensors via M8 connectors
  • Configurable start/stop ramps
  • Communication monitoring
  • Power supply of outputs from the external auxiliary voltage
  • Supply for inputs from AS-Interface
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Cable piercing method with gold plated contact pins

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E4A-G20-ZEJ/M3L-P10

Product Description
G20 motor control module for Itoh Denki PM500XE and PM500XP
General specifications
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V3.0
ProfileS-7.A.7
IO code7
ID codeA
ID1 code7
ID2 code7
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF98 a
Compatible roller motorsItoh Denki PM*XP, Itoh Denki PM*XE
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor supply or speed signal overload or external auxiliary voltage UAUX missing
LED PWRAS-Interface voltage; green LED
green: voltage OK
green flashing: address 0 or sensor supply overload or speed signal overload or external auxiliary voltage UAUX missing
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 2 LED yellow
LED FUSEMotor power supply; 2 green LEDs
LED DIRMotor rotation direction; yellow LED
LED MOTMotor active; 2 yellow LEDs
Electrical specifications
Auxiliary voltage (output)18 ... 30 VDC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 25 mA (without sensors) / max. 170 mA
Input
Number/Type2 Inputs for 3-wire sensors (PNP), DC
Supplyfrom AS-Interface
Current loading capacity100 mA , overload and short-circuit protected
Input current≤ 6 mA (internally limited)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Signal delay< 1 ms (input/AS-Interface)
Input filter2 ms
Output
Number/Type2 outputs for DC roller motors (MOT1, MOT2)
Supplyfrom external auxiliary voltage UAUX
Current3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor
Overload protectionfuse , I2t = 53.7 A2s
Velocity signal0 ... 10 V DC
Control via parameter P1:0
Rotation direction signalPNP digital output
low: high impedance
high; ≥ (VAUX - 2.5 V) in no-load operation
Motor start signalPNP digital output
low: high impedance
high; ≥ (VAUX - 2.5 V) in no-load operation
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks
Vibration resistance0.35 mm / 2 g 10 ... 1000 Hz
Pollution degree2
Mechanical specifications
Degree of protectionIP54 according to EN 60529
ConnectionAS-Interface, AUX: Insulation piercing technology
Yellow flat cable/black flat cable
Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104
Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM004-Gx1-A or similar
Outputs: LF005-GS1-B (5-pin, bushing contacts, screw lock, B-coded)
Matching connector: LM005-Gx1-B or similar
Mass310 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
Cable length1 m
NoteThe flat cable routing is designed for 100 actuation cycles

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E4A-G20-ZEJ/M3L-P10

Function

The AS-Interface connecting module is a field module with two sensor inputs and two electronic outputs for controlling DC roller motors of the type ITOH Denki PM...XE/XP or compatible.

The compact housing can be installed directly into support profiles or cable ducts.

It is connected to the AS-Interface network and the auxiliary energy using insulation piercing technology via the AS-Interface flat cable. The swiveling flat cable guide is locked without the use of tools. The sensor inputs and motor outputs are connected using cable outputs with M8 round plug connectors.

The inputs are supplied via the AS-Interface. The motors are supplied via the external auxiliary voltage U AUX.

The current switching state of the sensor inputs, the presence of supply voltage at the motors, the operating state of the motors (stationary/in operation) and the direction of rotation is displayed via LEDs. Using AS-Interface data bits, the motors can be switched on or off individually, the direction of rotation can be changed, and the speed of the motor can be controlled. The voltage for the speed signal and a separate direction of rotation for motor 2 can be controlled via AS-Interface parameters.

To control the acceleration and to stop the motors, a start/stop ramp can be set for the speed signal. The time period of the ramp can be selected from eight preset values and can be configured. Once selected, the ramp is stored in non-volatile memory and automatically activated after each switch-on. The ramp is not effective if the direction of rotation signal is switched when the motor is running. In this case, the direction of rotation is reversed immediately.

Note:

The communication monitor of the module deactivates the outputs if the AS-Interface does not communicate with the module for more than 40 ms. Inputs IN1 and IN2 suppress pulses that are shorter than 2 ms. An overload of the input supply, an overload of the speed signal, or a lack of external auxiliary voltage is reported to the AS-Interface master. The communication via AS-Interface remains unaffected.

Informative Literature: VBA-4E4A-G20-ZEJ/M3L-P10

Language Selection:
LiteratureLanguageFile TypeFile Size
Portfolio overview G20 modules / Portfolio-Übersicht G20-ModuleALLPDF121 KB

Product Documentation: VBA-4E4A-G20-ZEJ/M3L-P10

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF721 KB
Manuals
Manual VBA-4E4A-G20-ZEJ/M3L-P10ENGPDF1584 KB

Design / Simulation: VBA-4E4A-G20-ZEJ/M3L-P10

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1692 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ404 KB

Approvals: VBA-4E4A-G20-ZEJ/M3L-P10

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC UL-US-L223772-13-82803102-1ALLPDF175 KB
Worldwide AS-International Association AS-Interface129803ALLPDF131 KB

Software: VBA-4E4A-G20-ZEJ/M3L-P10

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Add-On Instructions for RSLogix/Studio 5000 / Add-On-Befehle für RSLogix/Studio 50004/2020ZIP23385 KB

Associated Products: VBA-4E4A-G20-ZEJ/M3L-P10

Accessories
AS-Interface Handheld with accessoryfa
43.00  USD

Contact Us

Adapter cable G20 module/hand-held programming devicefa
Mounting aidfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.