Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Inclination sensor, 2-axis | |
Time delay before availability | 125 ms | |
Measuring range | ± 80 ° | |
Absolute accuracy | ≤ ± 0.15 ° for measuring range ≤ ± 60° ≤ ± 0.4 ° for measuring range ≥ ± 60° |
|
Response delay | ≤ 100 ms | |
Resolution | ≤ 0.01 ° | |
Temperature influence | ≤ 0.004 °/K | |
Functional safety related parameters | ||
MTTFd | 700 a at 40 °C | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | ≤ 65 mA at 10 V DC ≤ 60 mA at 24 V DC |
|
Analog output | ||
Output type | current output 4 ... 20 mA (one output for each axis) |
|
Load resistor | 270 Ω at 10 V DC | |
Compliance with standards and directives | ||
Standard conformity | ||
Noise immunity | EN 61000-6-2 | |
Emitted interference | EN 61000-6-4 | |
Shock and impact resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 8-pin, M12 x 1 connector , A-coded | |
Housing material | aluminum, corrosion-resistant | |
Degree of protection | IP68 / IP69 | |
Mass | approx. 200 g | |
Dimensions | ||
Height | 27 mm | |
Width | 81 mm | |
Length | 107.9 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27271101 |
ECLASS 12.0 | 27271101 |
ECLASS 11.0 | 27271101 |
ECLASS 10.0.1 | 27271101 |
ECLASS 9.0 | 27271190 |
ECLASS 8.0 | 27270790 |
ECLASS 5.1 | 27270790 |
ETIM 9.0 | EC011640 |
ETIM 8.0 | EC003965 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 41114624 |
This inclination sensor has a analog output 4 mA ... 20 mA. With its sturdy housing and its high accuracy, it is ideally suited for applications in the fields of solar, wind or mobile equipment.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual INX***DH-F199-IE2-***, INY***DH-F199-IE2-*** with Analog Interface and RS232-Programming Interface | ENG | 1665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2127 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|