The product 'INY360D-F99-B16-V15' is now added to your watch list.
The product 'INY360D-F99-B16-V15' is already on your watch list.
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa
The product 'IMUF99PL-SC3600-0KB16V1501' is now added to your watch list.
The product 'IMUF99PL-SC3600-0KB16V1501' is already on your watch list.
Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with CANopenfa
The product 'IMUF99PL-SC3600-0KB20V1501' is now added to your watch list.
The product 'IMUF99PL-SC3600-0KB20V1501' is already on your watch list.
Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each, Dynamic inclination measurement despite external acceleration, Adjustable ranges for compensation of external accelerations, disturbances, Adjustable thresholds for detection of measured value overruns, Measurement of inclination, acceleration and rotation rate in 3 axis each, CAN bus with SAE J1939 protocolfa
The product 'INX360D-F99-B16-V15' is now added to your watch list.
The product 'INX360D-F99-B16-V15' is already on your watch list.
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa
The product 'INX360D-F99-I2E2-7M' is now added to your watch list.
The product 'INX360D-F99-I2E2-7M' is already on your watch list.
E1-Type approval, Measuring range 0 ... 360°, Analog output 4 mA ... 20 mA, Evaluation limits can be taught-in, 2 programmable switch outputs, High shock resistance, Increased noise immunity 100 V/mfa
Narrow down search result list
undefined
?
^
We value your privacy!
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.