General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 23+, 24- |
Rated voltage | 19 ... 30 V |
Rated current | approx. 140 mA at 24 V DC |
Power dissipation | 2.7 W |
Power consumption | 3.3 W |
HART signal channels (intrinsically safe) |
Conformity | HART field device input (revision 5 to 7) |
Input |
Connection | terminals 1, 2, 3, 4, 5, 6 |
Input signal | HART communication, transmitter supply |
Open circuit voltage/short-circuit current | typ. 24 V / 28 mA |
Input resistance | 250 Ω , 5 % (terminals 2, 3 and with jumper on 5, 6) |
Available voltage | ≥ 15.5 V at 20 mA, short-circuit protected |
Output |
Connection | output I: terminals 10, 11, output II: terminals 11, 12, output III: terminals 16, 17, output IV: terminals 17, 18 output V: terminals 7, 8, 9, output VI: terminals 13, 14, 15, output VII: terminals 19, 20, 21 |
Output I, II, III, IV | |
| Output signal | relay and LED yellow |
| Mechanical life | 107 switching cycles |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Output V, VI, VII | |
| Output signal | analog |
| Current range | 4 ... 20 mA , (source or sink mode) |
| Load | max. 650 Ω , source mode |
| Voltage range | 5 ... 30 V , sink mode from external supply |
| Fault signal | downscale I ≤ 2 mA, upscale I ≥ 21.5 mA (acc. NAMUR NE43) or hold measurement value |
Other outputs | HART communicator on terminals 22, 24 |
Collective error message | Power Rail and LED red |
Transfer characteristics |
Output V, VI, VII | |
| Resolution | max. 2 µA |
| Accuracy | < 20 µA, 10 µA typ. |
| Influence of ambient temperature | < ± 2 µA/K |
| Duration of measurement/Response delay | HART message acquisition time plus 100 ms |
Relay | programmable either for fault or trip value (with direction, hysteresis and delay) |
Galvanic isolation |
Output I, II/III, IV | functional insulation acc. to IEC 62103, rated insulation voltage 250 Veff |
Output I, II, III, IV/other circuits | reinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms |
Output V/VI/VII/power supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | IEC 60664-1 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | 300 g |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 |
| Height | 119 mm |
| Width | 40 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | BASEEFA 07 ATEX 0174 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [Ex ia] IIC, [Ex iaD] |
| Input | Ex ia, Ex iaD |
Supply | |
| Maximum safe voltage | 253 V AC (Attention! The rated voltage can be lower.) |
Equipment | terminals 1, 4/3 (with link between terminals 4 and 5) |
| Voltage | 25.2 V |
| Current | 104.9 mA |
| Power | 0.661 W |
| Internal capacitance | 1.1 nF |
| Internal inductance | 0 mH |
Equipment | terminals 2, 5/3 |
| Voltage | < 28 V |
| Power | < 1.33 W |
| Voltage | 1.1 V |
| Current | 11.9 mA |
| Power | 4 mW |
| Internal capacitance | 0 µF |
| Internal inductance | 0 mH |
Output I, II, III, IV | terminals 10, 11; 11, 12; 16, 17; 17, 18 , non-intrinsically safe |
| Maximum safe voltage | 253 V (Attention! Um is no rated voltage.) |
| Contact loading | 253 V AC/1 A/cos φ > 0.7; 30 V DC/1 A resistive load (BASEEFA 07 ATEX 0174) 50 V AC/1 A/cos φ > 0.7; 30 V DC/1 A resistive load (Pepperl+Fuchs self-declaration) |
Output V, VI, VII | terminals 7, 8, 9; 13, 14, 15; 19, 20, 21 , non-intrinsically safe |
| Maximum safe voltage | 253 V (Attention! Um is no rated voltage.) |
Certificate | Pepperl+Fuchs |
| Marking | II 3G Ex nA nC II T4 X |
Galvanic isolation | |
| Input/Other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0 , EN 60079-11 , EN 61241-0 , EN 61241-11 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |