Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Actuator for safety switches VAZ-IM1-TD-RADIUS-BOLT-S

VAZ-IM1-TD-RADIUS-BOLT-S
  • Spring-mounted actuator for radii > 100 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-IM1-TD-RADIUS-BOLT-S

Product Description
Hinged actuator for top/bottom mounted doors, for AS-Interface safety switches
Mechanical specifications
Materialstainless steel
Mounting screwstainless steel
door radius200 ... 1000 mm
door stoptop/bottom
caster5 mm
General information
Scope of delivery1 hinged actuator, For top and bottom mounted doors 2 safety screws, stainless steel M5 x 25

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.027242692
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121535

Details: VAZ-IM1-TD-RADIUS-BOLT-S

Function

The hinged actuator VAZ-IM1-TD-RADIUS-BOLT-S is intended for use on top or bottom-mounted doors with door radius between 200 mm and 1000 mm. Damage on the actuating head caused by jamming is prevented by the spring actuator. The Niro safety screws, which are included in the scope of supply, can be screwed in with a normal tool and prevent unscrewing.

Product Documentation: VAZ-IM1-TD-RADIUS-BOLT-S

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF44 KB

Design / Simulation: VAZ-IM1-TD-RADIUS-BOLT-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP899 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: VAZ-IM1-TD-RADIUS-BOLT-S

Accessory of
AS-Interface safety switchfa
AS-Interface safety switchfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface Product Range

Get to know our full range of AS-Interface products.