Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Switch mount for safety switches VAZ-IM1-BASE-S

VAZ-IM1-BASE-S
  • For left and right-mounted doors
  • Switch slot compatible with all mechanical safety switches

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-IM1-BASE-S

Product Description
Switch mount for mechanical safety switches (LIM1 and IM1)
Mechanical specifications
MaterialGFK
Dimensionswidth 76 mm
height 345 mm
Depth 35 mm
Height345 mm
Width40 mm
Depth35 mm

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.027242692
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121535

Details: VAZ-IM1-BASE-S

Function

The VAA-2E3A-LIM1-PL-L-S-V1 safety switch with mechanical interlock and separate actuator is a safety switch with 2 inputs and 3 outputs. The contact monitoring and solenoid monitoring are available via the inputs. Evaluation takes place via a safety monitor. The outputs control the solenoid and the red and green LEDs.

Connection is via an M12 plug. The safety switch is supplied via the AS-Interface and AUX. The mechanical interlock functions according to the operating current principle. The mechanical interlock is activated by triggering the D0 AS-Interface output. The interlock release takes place through tension.

The mechanical override serves to unlock the safety switch with the use of tools. To protect against manipulation, the mechanical override is sealed by locking varnish.

The Power LED indicates operating voltage, the Fault LED indicates a device or communication error. For example, contact monitoring can be displayed via the controller with the red LED and the solenoid monitoring with the green LED.

A simple connection to the AS-Interface network is sufficient for process protection.

Depending on the application, 4 different models of mechanical actuators can be ordered separately.

Product Documentation: VAZ-IM1-BASE-S

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF161 KB

Design / Simulation: VAZ-IM1-BASE-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP453 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: VAZ-IM1-BASE-S

Accessory of
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switch with guard locking and guard locking monitoringfa
AS-Interface safety switchfa
AS-Interface safety switchfa
AS-Interface Product Range

Get to know our full range of AS-Interface products.