Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Latches for mechanical safety switches (LIM1 and IM1) |
Mechanical specifications | ||
---|---|---|
Material | GFK | |
Dimensions | width 193 mm height 60 mm Depth 69 mm |
|
Height | 60 mm | |
Width | 193 mm | |
Depth | 69 mm | |
General information | ||
Scope of delivery | 1 latch 1 actuator included |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
In combination with the VAZ-IM1-BASE-S switch mount, the VAZ-IM1-BASE-BOLT S bar is a device for mounting safety switches onto commercially-available aluminum profiles and machine casings. The actuator; which is included in the scope of supply, is guided securely into the safety switch by the switch mount and the bar. The yellow color serves for quick recognition of the safety device. No further door handles are required because of the robust design. A slot enables the attachment of a lockout for additional security.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 161 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 800 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|