Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid IUZ-MH15

IUZ-MH15
  • Multipart mounting kit
  • Pipe mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IUZ-MH15

Product Description
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
MaterialAluminum
Metal sheet (steel), zinc-plated
Mass390 g
NoteInfinitely adjustable on all axes

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: IUZ-MH15

Design / Simulation: IUZ-MH15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1482 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: IUZ-MH15

Accessory of

1,464.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

UHF RFID read/write device, USA, Canada and Mexicofa
UHF RFID read/write device for IDENTControl, Europefa
UHF RFID read/write device for IDENTControl, Indiafa
UHF RFID read/write device for IDENTControl, Singaporefa
UHF RFID read/write device for IDENTControl, Moroccofa
UHF RFID read/write device, Europefa
UHF RFID read/write device, Singaporefa
1,199.00  USD

Contact Us

UHF RFID read/write device for IDENTControl, USA, Canada and Argentinafa
UHF RFID read/write device for IDENTControl, Chinafa
UHF RFID read/write device for IDENTControl, Brazilfa
UHF RFID read/write device for IDENTControl, Japanfa
UHF RFID read/write device for IDENTControl, Australiafa
UHF RFID read/write device for IDENTControl, Thailand and Hong Kongfa
UHF RFID read/write device for IDENTControl, Malaysiafa
UHF RFID read/write device for IDENTControl, Singaporefa
UHF RFID read/write device for IDENTControl, Indonesiafa
UHF RFID read/write device, USA and Canadafa
UHF RFID read/write device, Chinafa
UHF RFID read/write device, Brazilfa
UHF RFID read/write device, South Koreafa
UHF RFID read/write device, Malaysiafa
UHF RFID read/write device, Singaporefa
UHF RFID read/write device for IDENTControl, Europe, Middle East and Africfa
UHF RFID read/write device for IDENTControlfa
2,321.00  USD

Contact Us

UHF RFID read/write device for IDENTControl, USA, Canada and Argentinafa
UHF RFID read/write device, Europefa
UHF RFID read/write device, Indiafa
UHF RFID read/write device, Chinafa
UHF RFID read/write device, Brazil and Colombiafa
UHF RFID read/write device, Australiafa
UHF RFID read/write device, Malaysiafa
UHF RFID read/write device, Taiwanfa
UHF RFID read/write device, South Koreafa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …