Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Male connector M12 straight A-coded 5-pin, for cable diameter 4 - 7 mm, field-attachable, insulation displacement connection |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | A-coded | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Insulation resistance | min. 100 MΩ | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.4 Nm | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Degree of protection | IP65 | |
Connection | Insulation displacement connection for 0.14 ... 0.5 mm2 / AWG 26 ... AWG 20 | |
Cable | ||
Sheath diameter | 4 ... 7 mm | |
Mass | 20.5 g | |
Material | ||
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | PA, black | |
Seal | FKM | |
Contact surface | Ni/Au | |
Flammability | V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440116 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2087 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4666A | ALL | 284 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6828 | ALL | 210 KB |