Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female connector, dia. 24, 6-pin+PE, field attachable |
General specifications | ||
---|---|---|
Number of pins | 6 + PE | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | Rd 24 | |
Electrical specifications | ||
Operating voltage | max. 250 V | |
Operating current | max. 10 A | |
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 1 x socket, Rd 24 x 1/8" screw terminals for max. 1.5 mm2 PG9 cable gland |
|
Material | ||
Contacts | CuSn / Au | |
Body | PBT | |
Cable | ||
Sheath diameter | 6 ... 8 mm | |
Mass | 42 g | |
Life span | > 500 connections |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440116 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4672 | ALL | 164 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6834 | ALL | 106 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|