Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female connector, M9, 4-pin, field attachable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M9 | |
Electrical specifications | ||
Operating voltage | max. 125 V DC | |
Test voltage | > 1500 V eff AC | |
Operating current | max. 3 A | |
Volume resistance | < 3 mΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Pollution degree | 1 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Degree of protection | IP40 | |
Connection | Cable cross-section: 0.25 mm2 soldering pins |
|
Material | ||
Contacts | CuSn | |
Contact surface | Au | |
Body | PA 66 , black | |
Slotted nut | CuZn, nickel-plated | |
Cable | ||
Sheath diameter | 4 ... 5 mm | |
Mass | approx. 18 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440116 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|