Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Male connector M12 angled L-coded 5-pin, for cable diameter 8 - 13 mm, field-attachable |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | angled | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | L-coded | |
Customization | Coding rotateable in steps of 72° | |
Electrical specifications | ||
Rated operating voltage | max. 48 V AC / 63 V DC | |
Rated operating current | 1.5 mm², AWG 16 : 12 A 2.5 mm², AWG 14 : 16 A |
|
Insulation resistance | min. 10000 MΩ | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Ambient conditions | ||
Ambient temperature | -40 ... 105 °C (-40 ... 221 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Tool installation | straight knurling , hexagon nut SW = 22 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP67 | |
Connection | screw terminals for max. 1.5 mm2 / AWG 16 with wire end ferrule screw terminals for max. 2.5 mm2 / AWG 14 without wire end ferrule |
|
Cable | ||
Sheath diameter | 8 ... 13 mm | |
Mass | 45.96 g | |
Material | ||
Plug connector | ||
Screw connection | CuZn, nickel-plated | |
Body | PA, black | |
Contact surface | Au | |
Flammability | V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2720 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4671A | ALL | 283 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6833 | ALL | 209 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|