Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product IDM-Z1-x64-B-J1-BT-N0

Base station for IDM-Z1-* (Zone 1/21) IDM-Z1-x64-B-J1-BT-N0

IDM-Z1-x64-B-J1-BT-N0
  • Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers
  • Certified for ATEX and IECEx Zone 1/21
  • Bluetooth interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IDM-Z1-x64-B-J1-BT-N0

Product Description
Base station for IDM-Z1-* (Zone 1/21)
General specifications
Radio distance (in open air)max. 100 m
Electrical specifications
Operating voltage4.9 V DC
Current consumption480 mA
Interface
Interface typeBluetooth V4.0 EDR , Class 1
Electrical interfaces: RS-232 , USB
Transmitter frequency2.4 ... 2.4835 GHz (ISM band)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Conformity
Electromagnetic compatibilityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity95 % non-condensing
Mechanical specifications
Degree of protectionIP40
Data for application in connection with hazardous areas
EU-type examination certificateIBExU18ATEX1050
IECEx IBE 18.0009
MarkingZone 1/21 model:
Ex-Hexagon II 2G Ex ib IIB T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db

Directive conformity
Directive 2014/34/EUEN 60079-0:2018
EN 60079-11:2012
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDM-Z1-x64-B-J1-BT-N0

Function

IDM-Z1-x64-B-* Bluetooth® base/charging stations are used with IDM-Z1-x64-M-* handheld readers.

Several connection cables are available as accessories for connectivity to Pepperl+Fuchs VisuNet HMI components.

Additional models are available for non-hazardous areas.

Product Documentation: IDM-Z1-x64-B-J1-BT-N0

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF226 KB

Approvals: IDM-Z1-x64-B-J1-BT-N0

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateIBExU18ATEX1050ALLPDF1702 KB
IECEx Certificate of ConformityIECEx IBE 18.0009ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6958AALLPDF83 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-6961AALLPDF61 KB

Associated Products: IDM-Z1-x64-B-J1-BT-N0

Accessory of
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
Accessories
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa