Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Base station for IDM-Z1-* (Zone 1/21) IDM-Z1-x64-B-J1-BT-N0

IDM-Z1-x64-B-J1-BT-N0
  • Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers
  • Certified for ATEX and IECEx Zone 1/21
  • Bluetooth interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IDM-Z1-x64-B-J1-BT-N0

Product Description
Base station for IDM-Z1-* (Zone 1/21)
General specifications
Radio distance (in open air)max. 100 m
Electrical specifications
Operating voltage4.9 V DC
Current consumption480 mA
Interface
Interface typeBluetooth V4.0 EDR , Class 1
Electrical interfaces: RS-232 , USB
Transmitter frequency2.4 ... 2.4835 GHz (ISM band)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Conformity
Electromagnetic compatibilityEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity95 % non-condensing
Mechanical specifications
Degree of protectionIP40
Data for application in connection with hazardous areas
EU-type examination certificateIBExU18ATEX1050
IECEx IBE 18.0009
MarkingZone 1/21 model:
Ex-Hexagon II 2G Ex ib IIB T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db

Directive conformity
Directive 2014/34/EUEN 60079-0:2018
EN 60079-11:2012
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDM-Z1-x64-B-J1-BT-N0

Function

IDM-Z1-x64-B-* Bluetooth® base/charging stations are used with IDM-Z1-x64-M-* handheld readers.

Several connection cables are available as accessories for connectivity to Pepperl+Fuchs VisuNet HMI components.

Additional models are available for non-hazardous areas.

Product Documentation: IDM-Z1-x64-B-J1-BT-N0

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF226 KB
Manuals
ManualENGPDF3475 KB

Approvals: IDM-Z1-x64-B-J1-BT-N0

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateIBExU18ATEX1050ALLPDF1702 KB
IECEx Certificate of ConformityIECEx IBE 18.0009ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6958AALLPDF83 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-6961AALLPDF61 KB

Associated Products: IDM-Z1-x64-B-J1-BT-N0

Accessories
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, Serial connection cable for base station, Protocol: serial, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers, USB connection cable for base station, Protocol: USB, Compatible with IDM-Zx-x6x-B-* base station, Suitable for Zone 1/21 & Zone 2/22, RJ50 (cradle) to M12 male connectorpa